UGBKIT-0210
Base Product: GROUNDING-BUSS-SERIES
Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
Specifications
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® standard product (Global) |
Dimensions
Height | 50.8 mm | 2 in |
Length | 254 mm | 10 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 406.4 mm | 16 in |
Width, packed | 381 mm | 15 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 1.81 kg | 3.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® standard product (Global) |
Dimensions
Height | 50.8 mm | 2 in |
Length | 254 mm | 10 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 406.4 mm | 16 in |
Width, packed | 381 mm | 15 in |
Length, packed | 63.5 mm | 2.5 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 1.81 kg | 3.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Technical Publication
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse