UGBKIT-0414
Base Product: GROUNDING-BUSS-SERIES
Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
Specifications
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 101.6 mm | 4 in |
Length | 355.6 mm | 14 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 1/4 in | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 452.12 mm | 17.8 in |
Width, packed | 248.92 mm | 9.8 in |
Length, packed | 50.8 mm | 2 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 3.74 kg | 8.245 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding bar |
Ordering Note | CommScope® non-standard product |
Dimensions
Height | 101.6 mm | 4 in |
Length | 355.6 mm | 14 in |
Material Thickness | 6.35 mm | 0.25 in |
Hole Size | 1/4 in | 7/16 in | 7/16 in x 5/8 in |
Hole Distance, center to center | 19.05 mm | 0.75 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Height, packed | 452.12 mm | 17.8 in |
Width, packed | 248.92 mm | 9.8 in |
Length, packed | 50.8 mm | 2 in |
Included | Galvanized angle adapter | Grounding bar | Insulators | Mounting brackets | Universal hardware |
Packaging quantity | 1 |
Weight, gross | 3.74 kg | 8.245 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Technical Publication
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse