CLT5HM-CO
Base Product
MQ Multiport cluster 5 ports cable assembly with interface type MQ female to 4.3-10 male,size 1/4"
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | MQ Female |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Port Configuration
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Immersion Test Method | IEC 60529, IP67 |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Series | MQ |
Warranty | Two years |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | MQ Female |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Nominal Size | 1/4 in |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1.000 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1.000 in |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Immersion Test Method | IEC 60529, IP67 |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse