Warning Icon
This product was discontinued on: November 21, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

F4A-NMNF-P

Base Product

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types N Male and N Female, variable length

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4A-NMNF-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4A-NMNF-12M-P F4A-NMNF-12M-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 12 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 12 m | 39.37 ft 1/2 in
F4A-NMNF-1M-P F4A-NMNF-1M-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 1 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 1 m | 3.281 ft 1/2 in
F4A-NMNF-2M-P F4A-NMNF-2M-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 2 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 2 m | 6.562 ft 1/2 in
F4A-NMNF-3-P F4A-NMNF-3-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 0.914 m
Feet HELIAX® | SureFlex® FSJ4-50B SureFlex® Premium | static PIM Straight Straight N Male N Female 0.914 m | 2.999 ft 1/2 in
F4A-NMNF-3M-P F4A-NMNF-3M-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 3 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 3 m | 9.843 ft 1/2 in
F4A-NMNF-6-P F4A-NMNF-6-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 1.829 m
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 1.829 m | 6.001 ft 1/2 in
F4A-NMNF-M5-P F4A-NMNF-M5-P
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Female, 0.5 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight N Male N Female 0.5 m | 1.64 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Female
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD -112 dBm
3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB) VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
698–960 MHz 1.110 26.40
1700–2200 MHz 1.110 26.40
2200–2700 MHz 1.135 23.98

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Female
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD -112 dBm
3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB) VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
698–960 MHz 1.110 26.40
1700–2200 MHz 1.110 26.40
2200–2700 MHz 1.135 23.98

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system