Warning Icon
This product was discontinued on: December 31, 2010

For other alternatives, please contact us for more information.

0 Replacement products available

F4A-PNMNM

Base Product

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types N Male and N Male, variable length

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4A-PNMNM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4A-PNMNM-10M F4A-PNMNM-10M
HELIAX® 1/2"50 SureFlex® Jumper with interface types N Male and N Male, 10 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 10 m | 32.808 ft 1/2 in
F4A-PNMNM-12M F4A-PNMNM-12M
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 12 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 12 m | 39.37 ft 1/2 in
F4A-PNMNM-16M F4A-PNMNM-16M
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 16 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 16 m | 52.493 ft 1/2 in
F4A-PNMNM-1M F4A-PNMNM-1M
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 1 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 1 m | 3.281 ft 1/2 in
F4A-PNMNM-1M5 F4A-PNMNM-1M5
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 1.5 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 1.5 m | 4.921 ft 1/2 in
F4A-PNMNM-20M F4A-PNMNM-20M
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 20 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 20 m | 65.617 ft 1/2 in
F4A-PNMNM-2M F4A-PNMNM-2M
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 2 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 2 m | 6.562 ft 1/2 in
F4A-PNMNM-2M5 F4A-PNMNM-2M5
HELIAX® 1/2" SureFlex® Jumper with interface types N Male and N Male, 2.5 m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® standard Straight Straight N Male N Male 2.5 m | 8.202 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
2.2–2.7 GHz 1.090 28.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
2.2–2.7 GHz 1.090 28.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification