Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4CR-HPHMDM-SGW

Base Product

HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4CR-HPHMDM-SGW by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size Weatherproofing Method
F4CR-HPHMDM-10M-SGW F4CR-HPHMDM-10M-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 10 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4CR-HPHMDM-1M-SGW F4CR-HPHMDM-1M-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 1 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 1 m | 3.281 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4CR-HPHMDM-2M-SGW F4CR-HPHMDM-2M-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 2 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4CR-HPHMDM-3M-SGW F4CR-HPHMDM-3M-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 3 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 3 m | 9.843 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4CR-HPHMDM-5M-SGW F4CR-HPHMDM-5M-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 5 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 5 m | 16.404 ft 1/2 in HELIAX® SureGuard weatherproofing boot
F4CR-HPHMDM-7M5-SGW F4CR-HPHMDM-7M5-SGW
HELIAX® 1/2" SureFlex® Fire retardant Jumper with interface types 4.3-10 Male and 7-16 DIN Male with HELIAX® SureGuard weatherproofing, 7.5 m with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 7.5 m | 24.606 ft 1/2 in HELIAX® SureGuard weatherproofing boot

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot
Click on image to enlarge.