Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4RS-HMDR-P

Base Product

HELIAX® 1/2 SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4RS-HMDR-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4RS-HMDR-25-P F4RS-HMDR-25-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 25 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 7.62 m | 25 ft 1/2 in
F4RS-HMDR-2M-P F4RS-HMDR-2M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 2 meters Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in
F4RS-HMDR-2M5-P F4RS-HMDR-2M5-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 2.5 meters Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 2.5 m | 8.202 ft 1/2 in
F4RS-HMDR-3-P F4RS-HMDR-3-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 3 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 0.914 m | 2.999 ft 1/2 in
F4RS-HMDR-30-P F4RS-HMDR-30-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 30 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 9.144 m | 30 ft 1/2 in
F4RS-HMDR-3M-P F4RS-HMDR-3M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 3 meters Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 3 m | 9.843 ft 1/2 in
F4RS-HMDR-4-P F4RS-HMDR-4-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 4 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 1.219 m | 3.999 ft 1/2 in
F4RS-HMDR-4M-P F4RS-HMDR-4M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Right Angle Male, 4 meters Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 7-16 DIN Male 4 m | 13.123 ft 1/2 in

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Right angle
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.