Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PTS1P-NMDM-P

Base Product

PTS1-50-P SureFlex® Jumper with interface types N Male and 7-16 DIN Male, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of PTS1P-NMDM-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
PTS1P-NMDM-M5-P PTS1P-NMDM-M5-P
PTS1-50-P SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 1M
Meters HELIAX® | SureFlex® PTS1-50-P SureFlex® Premium | static PIM Straight Straight N Male 7-16 DIN Male 0.5 m | 1.64 ft 1/4 in
PTS1P-NMDM-5-P PTS1P-NMDM-5-P
PTS1-50-P SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 5 ft
Feet HELIAX® | SureFlex® PTS1-50-P SureFlex® Premium | static PIM Straight Straight N Male 7-16 DIN Male 1.524 m | 5 ft 1/4 in
PTS1P-NMDM-2M-P PTS1P-NMDM-2M-P
PTS1-50-P SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 2M
Meters HELIAX® | SureFlex® PTS1-50-P SureFlex® Premium | static PIM Straight Straight N Male 7-16 DIN Male 2 m | 6.562 ft 1/4 in
PTS1P-NMDM-1M-P PTS1P-NMDM-1M-P
PTS1-50-P SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 1M
Meters HELIAX® | SureFlex® PTS1-50-P SureFlex® Premium | static PIM Straight Straight N Male 7-16 DIN Male 1 m | 3.281 ft 1/4 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series PTS1-50-P

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -110 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.02
1700–2200 MHz 1.152 23.02
2200–2700 MHz 1.152 23.02

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series PTS1-50-P

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Static -110 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.152 23.02
1700–2200 MHz 1.152 23.02
2200–2700 MHz 1.152 23.02

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification