158EZNF
Type N Female EZfit® for 1-5/8 in FXL-1873 and AVA7-50 cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | EZfit® |
Product Series | AVA7-50 | AVA7RK-50 |
Ordering Note | ANDREW® non-standard product |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Length | 70.1 mm | 2.760 in |
Diameter | 62.99 mm | 2.480 in |
Nominal Size | 1-5/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Outer Contact Resistance, maximum | 0.3 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -130 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–400 MHz | 1.017 | 41.49 |
401–805 MHz | 1.027 | 37.51 |
806–960 MHz | 1.029 | 36.90 |
961–1709 MHz | 1.030 | 36.61 |
1710–2170 MHz | 1.040 | 34.16 |
2170–2399 MHz | 1.050 | 32.26 |
2400–2700 MHz | 1.059 | 30.86 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 2224.11 N | 500.000 lbf |
Connector Retention Torque | 13.56 N-m | 119.998 in lb |
Insertion Force | 66.72 N | 15.000 lbf |
Insertion Force Method | MIL-C-39012C-3.12, 4.6.9 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 536.9 g | 1.184 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | EZfit® |
Product Series | AVA7-50 | AVA7RK-50 |
Ordering Note | ANDREW® non-standard product |
General Specifications
Body Style | Straight |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Length | 70.1 mm | 2.760 in |
Diameter | 62.99 mm | 2.480 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Inner Contact Resistance, maximum | 2 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Outer Contact Resistance, maximum | 0.3 mOhm |
Peak Power, maximum | 10 kW |
RF Operating Voltage, maximum (vrms) | 707 V |
Shielding Effectiveness | -130 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–400 MHz | 1.017 | 41.49 |
401–805 MHz | 1.027 | 37.51 |
806–960 MHz | 1.029 | 36.90 |
961–1709 MHz | 1.030 | 36.61 |
1710–2170 MHz | 1.040 | 34.16 |
2170–2399 MHz | 1.050 | 32.26 |
2400–2700 MHz | 1.059 | 30.86 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 2224.11 N | 500.000 lbf |
Connector Retention Torque | 13.56 N-m | 119.998 in lb |
Insertion Force | 66.72 N | 15.000 lbf |
Insertion Force Method | MIL-C-39012C-3.12, 4.6.9 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202F, Method 106F |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 536.9 g | 1.184 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
158EZNF WITH AVA7-50 158 EZfit® Connector Installation for HELIAX® AVA7 cables - Automated drill tool

158EZNF WITH AVA7-50 158 EZfit® Connector Installation for HELIAX® AVA7 cables - Automated drill tool
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
158EZNF WITH AVA7-50 158 EZfit® Connector Installation for HELIAX® AVA7 cables - Automated drill tool

158EZNF WITH AVA7-50 158 EZfit® Connector Installation for HELIAX® AVA7 cables - Automated drill tool
Warranty
Other Ways to Browse