41SP
UHF Male for 1/4 in FSJ1-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Cable Family | FSJ1-50A |
Inner Contact Plating | Silver |
Interface | UHF Male |
Mounting Angle | Straight |
Outer Contact Plating | Nickel |
Pressurizable | No |
Dimensions
Height | 18.54 mm | 0.730 in |
Width | 18.54 mm | 0.730 in |
Length | 43.69 mm | 1.720 in |
Diameter | 18.54 mm | 0.730 in |
Nominal Size | 1/4 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–400 MHz | 1.152 | 23.02 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 61 g | 0.134 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Straight |
Cable Family | FSJ1-50A |
Inner Contact Plating | Silver |
Interface | UHF Male |
Mounting Angle | Straight |
Outer Contact Plating | Nickel |
Pressurizable | No |
Dimensions
Height | 18.54 mm | 0.730 in |
Width | 18.54 mm | 0.730 in |
Length | 43.69 mm | 1.720 in |
Diameter | 18.54 mm | 0.730 in |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–400 MHz | 1.152 | 23.02 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 61 g | 0.134 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse