78EZHF-F
- Available in:
- Asia
- EMEA
- Latin America
4.3-10 Female EZfit® Connector for 7/8 in AVA5-50, AVA5-50FX and AL5-50 cable.
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | AL5-50 | AVA5-50 | AVA5-50FX | AVA5RK-50 |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | AL5-50 | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 57 mm | 2.244 in |
Diameter | 37 mm | 1.457 in |
Nominal Size | 7/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 900 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
dc Test Voltage | 2500 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Operating Frequency Band | 0 – 5000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Electrical Performance
Click on image to enlarge. |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 1200 N | 269.771 lbf |
Connector Retention Torque | 7.5 N-m | 66.381 in lb |
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Insertion Force | 66.72 N | 14.999 lbf |
Insertion Force Method | IEC 60068-2-21 Method Ua2 |
Interface Durability | 100 cycles |
Interface Durability Method | IEC 61169-54:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -45 °C to +85 °C (-49 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Weight, net | 135.62 g | 0.299 lb |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | AL5-50 | AVA5-50 | AVA5-50FX | AVA5RK-50 |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | AL5-50 | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 57 mm | 2.244 in |
Diameter | 37 mm | 1.457 in |
Nominal Size | 7/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -116 dBm @ 900 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
dc Test Voltage | 2500 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Operating Frequency Band | 0 – 5000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 1200 N | 269.771 lbf |
Connector Retention Torque | 7.5 N-m | 66.381 in lb |
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Insertion Force | 66.72 N | 14.999 lbf |
Insertion Force Method | IEC 60068-2-21 Method Ua2 |
Interface Durability | 100 cycles |
Interface Durability Method | IEC 61169-54:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -45 °C to +85 °C (-49 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Weight, net | 135.62 g | 0.299 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/QtxQZs28tiToZ6NGph1H1Y.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/pqDrecvJeYJNWMNdLfTCdo.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Manual tool
![](https://play.vidyard.com/Wpw9175hi2Y6meTHC9wguX.jpg)
78EZHM-F/78EZNM-F F series Connector Installation for HELIAX® AVA5 AVA5FX AL5 cables -manual tool 78
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/QtxQZs28tiToZ6NGph1H1Y.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/pqDrecvJeYJNWMNdLfTCdo.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Manual tool
![](https://play.vidyard.com/Wpw9175hi2Y6meTHC9wguX.jpg)
78EZHM-F/78EZNM-F F series Connector Installation for HELIAX® AVA5 AVA5FX AL5 cables -manual tool 78
Warranty
Other Ways to Browse