L2TDF-PL
7-16 DIN Female Positive Lock for 3/8 in LDF2-50 cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF2-50 |
General Specifications
Body Style | Straight |
Cable Family | LDF2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Ring-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 28.7 mm | 1.130 in |
Width | 28.7 mm | 1.130 in |
Length | 51.56 mm | 2.030 in |
Diameter | 28.7 mm | 1.130 in |
Nominal Size | 3/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -107 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 10000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 15.6 kW |
RF Operating Voltage, maximum (vrms) | 894 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–960 MHz | 1.016 | 42.01 |
960–2200 MHz | 1.054 | 31.60 |
2200–2700 MHz | 1.058 | 31.00 |
2700–4000 MHz | 1.067 | 29.79 |
4000–6000 MHz | 1.089 | 27.41 |
6000–8000 MHz | 1.083 | 27.99 |
8000–10000 MHz | 1.310 | 17.50 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 35 N-m | 309.776 in lb |
Insertion Force | 199.99 N | 44.960 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 84.68 g | 0.187 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF2-50 |
General Specifications
Body Style | Straight |
Cable Family | LDF2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Ring-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 28.7 mm | 1.130 in |
Width | 28.7 mm | 1.130 in |
Length | 51.56 mm | 2.030 in |
Diameter | 28.7 mm | 1.130 in |
Nominal Size | 3/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -107 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2500 V |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 10000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 15.6 kW |
RF Operating Voltage, maximum (vrms) | 894 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–960 MHz | 1.016 | 42.01 |
960–2200 MHz | 1.054 | 31.60 |
2200–2700 MHz | 1.058 | 31.00 |
2700–4000 MHz | 1.067 | 29.79 |
4000–6000 MHz | 1.089 | 27.41 |
6000–8000 MHz | 1.083 | 27.99 |
8000–10000 MHz | 1.310 | 17.50 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 35 N-m | 309.776 in lb |
Insertion Force | 199.99 N | 44.960 lbf |
Insertion Force Method | IEC 61169-1:15.2.4 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 84.68 g | 0.187 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
L2TSM SMA Male Connector Installation for HELIAX® LDF2 cables -Automated drill tool CPT-E2L2N
![](https://play.vidyard.com/7TLBMxofibQyaUBCExyk3w.jpg)
L2TSM SMA Male Connector Installation for HELIAX® LDF2 cables -Automated drill tool CPT-E2L2N
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
L2TSM SMA Male Connector Installation for HELIAX® LDF2 cables -Automated drill tool CPT-E2L2N
![](https://play.vidyard.com/7TLBMxofibQyaUBCExyk3w.jpg)
L2TSM SMA Male Connector Installation for HELIAX® LDF2 cables -Automated drill tool CPT-E2L2N
Warranty
Other Ways to Browse