L4DF-F
7-16 DIN Female for 1/2 in LDF4-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
Ordering Note | ANDREW® standard product (Global) |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 63 mm | 2.480 in |
Diameter | 29 mm | 1.142 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 900 MHz |
3rd Order IMD Dynamic Test Method | Tapping/Impact, no rotation |
3rd Order IMD Dynamic, typical | -97 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 1.1 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 4000 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
RF Operating Voltage, maximum (vrms) | 1415 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Gated VSWR | Gated Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–1000 MHz | 1.060 | 30.70 | 1.023 | 39.00 | ||
1000–2200 MHz | 1.120 | 24.94 | 1.036 | 35.00 | ||
2200–3000 MHz | 1.150 | 23.13 | 1.041 | 34.00 | ||
3000–4000 MHz | 1.200 | 20.83 | 1.041 | 34.00 | ||
4000–6000 MHz | 1.250 | 19.08 | 1.065 | 30.00 | ||
6000–7500 MHz | 1.119 | 25.00 | 1.484 | 14.20 | ||
7000–8800 MHz | 1.253 | 19.00 | 1.484 | 14.20 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 600 N | 134.885 lbf |
Connector Retention Torque | 4.5 N-m | 39.828 in lb |
Insertion Force | 200 N | 44.962 lbf |
Insertion Force Method | IEC 61169-4:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
Ordering Note | ANDREW® standard product (Global) |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 63 mm | 2.480 in |
Diameter | 29 mm | 1.142 in |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD at Frequency | -120 dBm @ 900 MHz |
3rd Order IMD Dynamic Test Method | Tapping/Impact, no rotation |
3rd Order IMD Dynamic, typical | -97 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 1.1 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 4000 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 7500 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
RF Operating Voltage, maximum (vrms) | 1415 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Gated VSWR | Gated Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–1000 MHz | 1.060 | 30.70 | 1.023 | 39.00 | ||
1000–2200 MHz | 1.120 | 24.94 | 1.036 | 35.00 | ||
2200–3000 MHz | 1.150 | 23.13 | 1.041 | 34.00 | ||
3000–4000 MHz | 1.200 | 20.83 | 1.041 | 34.00 | ||
4000–6000 MHz | 1.250 | 19.08 | 1.065 | 30.00 | ||
6000–7500 MHz | 1.119 | 25.00 | 1.484 | 14.20 | ||
7000–8800 MHz | 1.253 | 19.00 | 1.484 | 14.20 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 600 N | 134.885 lbf |
Connector Retention Torque | 4.5 N-m | 39.828 in lb |
Insertion Force | 200 N | 44.962 lbf |
Insertion Force Method | IEC 61169-4:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool L4310-GT
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool L4310-GT
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool L4310-GT
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool L4310-GT
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
Warranty
Other Ways to Browse