L4E78-PS
7/8 in EIA Flange Positive Stop™ for 1/2 in LDF4-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Ring-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Length | 90.42 mm | 3.560 in |
Diameter | 56.9 mm | 2.240 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 2.3 kW @ 900 MHz |
Cable Impedance | 50 ohm |
dc Test Voltage | 6000 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5200 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2120 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.052 | 31.92 |
1010–2200 MHz | 1.106 | 25.96 |
2210–3000 MHz | 1.135 | 23.98 |
3010–4000 MHz | 1.152 | 23.02 |
4010–5000 MHz | 1.173 | 21.98 |
5010–7000 MHz | 1.222 | 20.01 |
7010–8000 MHz | 1.330 | 17.00 |
8010–8800 MHz | 1.790 | 11.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 8.14 N-m | 72.001 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 227.52 g | 0.502 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Ring-flare |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Length | 90.42 mm | 3.560 in |
Diameter | 56.9 mm | 2.240 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 2.3 kW @ 900 MHz |
Cable Impedance | 50 ohm |
dc Test Voltage | 6000 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5200 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2120 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.052 | 31.92 |
1010–2200 MHz | 1.106 | 25.96 |
2210–3000 MHz | 1.135 | 23.98 |
3010–4000 MHz | 1.152 | 23.02 |
4010–5000 MHz | 1.173 | 21.98 |
5010–7000 MHz | 1.222 | 20.01 |
7010–8000 MHz | 1.330 | 17.00 |
8010–8800 MHz | 1.790 | 11.00 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 8.14 N-m | 72.001 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 227.52 g | 0.502 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse