L4NM-F
N Male for 1/2 in LDF4-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
Ordering Note | CommScope® standard product (Global) |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 62.8 mm | 2.472 in |
Diameter | 23 mm | 0.906 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD | -159 dBc |
3rd Order IMD at Frequency | -116 dBm @ 900 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 8000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Gated VSWR | Gated Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–1000 MHz | 1.050 | 32.26 | 1.023 | 39.00 | ||
1000–2000 MHz | 1.100 | 26.44 | 1.036 | 35.00 | ||
2000–3000 MHz | 1.180 | 21.66 | 1.046 | 33.00 | ||
3000–4000 MHz | 1.200 | 20.83 | 1.046 | 33.00 | ||
4000–6000 MHz | 1.250 | 19.08 | 1.106 | 26.00 | ||
6000–8800 MHz | 1.094 | 27.00 | 1.300 | 17.69 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 600 N | 134.885 lbf |
Connector Retention Torque | 4.5 N-m | 39.828 in lb |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Retention Force | 450 N | 101.164 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Weight, net | 96.8 g | 0.213 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | LDF4-50A |
Ordering Note | CommScope® standard product (Global) |
Warranty | Five years |
General Specifications
Body Style | Straight |
Cable Family | LDF4-50A |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | N Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 62.8 mm | 2.472 in |
Diameter | 23 mm | 0.906 in |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD | -159 dBc |
3rd Order IMD at Frequency | -116 dBm @ 900 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 0.6 kW @ 900 MHz |
Connector Impedance | 50 ohm |
dc Test Voltage | 2000 V |
Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 8000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
RF Operating Voltage, maximum (vrms) | 707 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Gated VSWR | Gated Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–1000 MHz | 1.050 | 32.26 | 1.023 | 39.00 | ||
1000–2000 MHz | 1.100 | 26.44 | 1.036 | 35.00 | ||
2000–3000 MHz | 1.180 | 21.66 | 1.046 | 33.00 | ||
3000–4000 MHz | 1.200 | 20.83 | 1.046 | 33.00 | ||
4000–6000 MHz | 1.250 | 19.08 | 1.106 | 26.00 | ||
6000–8800 MHz | 1.094 | 27.00 | 1.300 | 17.69 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 600 N | 134.885 lbf |
Connector Retention Torque | 4.5 N-m | 39.828 in lb |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Retention Force | 450 N | 101.164 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Height, packed | 248.920 mm | 9.8 in |
Width, packed | 266.700 mm | 10.5 in |
Length, packed | 266.700 mm | 10.5 in |
Packaging quantity | 50 |
Weight, net | 96.8 g | 0.213 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
![](https://play.vidyard.com/JZe5X7daLaeiYveXRib1rm.jpg)
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
![](https://play.vidyard.com/JZe5X7daLaeiYveXRib1rm.jpg)
F series N DIN Connector Installation for HELIAX®LDF4 cable - manual tool MCPT-L4
Warranty
Other Ways to Browse