Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CABLE-LADDER

Base Product

Universal Cable Ladder Kits
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
Configure and display product variants of CABLE-LADDER by selecting options

Loading...
Product
Portfolio Product Type Mounting Cable Runs, quantity
HKL-CL-U HKL-CL-U
Universal Cable Ladder Hardware Kit for up to 8 inch round or angle members
Ladder kit Round and angle legs 0
HK-CL-U HK-CL-U
Universal Cable Ladder Hardware Kit for 1 in to 4-1/2 in round or angle members
CommScope® Ladder kit Round and angle legs 0
CL-1220-U CL-1220-U
Universal Cable Ladder Kit, 38 in x 20 ft, 12-hole rung
Ladder kit Round and angle legs 12
CL-1210-U CL-1210-U
Universal Cable Ladder Kit, 38 in x 10 ft, 12-hole rung
Ladder kit Round and angle legs 12
CL-0920-U CL-0920-U
Universal Cable Ladder Kit, 30 in x 20 ft, 9-hole rung
Ladder kit Round and angle legs 9
CL-0910-U CL-0910-U
Universal Cable Ladder Kit, 30 in x 10 ft, 9-hole rung
Ladder kit Round and angle legs 9
CL-0620-U CL-0620-U
Universal Cable Ladder Kit, 20 in x 20 ft, 6-hole rung
Ladder kit Round and angle legs 6
CL-0610-U CL-0610-U
Universal Cable Ladder Kit, 20 in x 10 ft, 6-hole rung
Ladder kit Round and angle legs 6
Features and Benefits
CommScope's Cable Ladder kits provide vertical support and tower attachment points for all types of wireless cables. Various sizes and quantity of cable runs are available.

For attachment of Hoisting Grips, see our full line of Cable Ladder Hoisting Grip Anchors, which replace a rung on the cable ladder with a structural member containing anchor points for attaching up to 3 cables per rung.

Product Classification

Portfolio CommScope®
Product Type Ladder kit

General Specifications

Mounting Round and angle legs

Dimensions

Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Portfolio CommScope®
Product Type Ladder kit

General Specifications

Mounting Round and angle legs

Dimensions

Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification