CL-0220-U
Base Product: CABLE-LADDER
Universal Cable Ladder Kit, 20 ft, 2-hole rung
Specifications
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 2 |
Mounting | Round and angle legs |
Dimensions
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 32.9 kg | 72.532 lb |
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 2 |
Mounting | Round and angle legs |
Dimensions
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 32.9 kg | 72.532 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse