MT-F1704
Extension Kit for Bridge Kit for eight coaxial cable runs
Specifications
Product Classification
Product Type | Bridge kit |
General Specifications
Cable Runs, quantity | 8 |
Mounting | Rooftop bridge kits |
Dimensions
Height | 508 mm | 20 in |
Width | 609.6 mm | 24 in |
Length | 1016 mm | 40 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Extension | Hardware |
Packaging quantity | 1 |
Weight, net | 17.7 kg | 39.022 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bridge kit |
General Specifications
Cable Runs, quantity | 8 |
Mounting | Rooftop bridge kits |
Dimensions
Height | 508 mm | 20 in |
Width | 609.6 mm | 24 in |
Length | 1016 mm | 40 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Extension | Hardware |
Packaging quantity | 1 |
Weight, net | 17.7 kg | 39.022 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse