Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PG-RM06

Base Product: PIM-GUARD-CABLE-SUPPORTS

PIM-Guard® Round Member Cable Support Bracket 6 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 5 to 7 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®
Ordering Note CommScope® standard product (Global)
Warranty One year

General Specifications

Cable Runs, quantity 6
Hole, quantity 6
Mounting Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD

Dimensions

Height 50.8 mm | 2 in
Width 50.8 mm | 2 in
Length 198.12 mm | 7.8 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 88.9 mm | 3.5 in
Hole Size 3/4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 2.3 kg | 5.071 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®
Ordering Note CommScope® standard product (Global)
Warranty One year

General Specifications

Cable Runs, quantity 6
Hole, quantity 6
Mounting Pipe, 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD

Dimensions

Height 50.8 mm | 2 in
Width 50.8 mm | 2 in
Length 198.12 mm | 7.8 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 88.9 mm | 3.5 in
Hole Size 3/4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 2.3 kg | 5.071 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Ordering Guide

Product Specification

Ordering Guide

Product Specification