SS-1FB6080
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Star Support Face Bracket, single, for 4 in to 10-3/4 in OD round members and 4 in to 8 in angle members
Specifications
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Angle members, 101.6–203.2 mm (4–8 in) | Round member, 101.6–273.05 mm (4 in to 10-3/4 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 203.2 mm | 8 in |
Mounting Diameter 2, minimum | 101.6 mm | 4 in |
Mounting Diameter, maximum | 274.32 mm | 10.8 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Angle members, 101.6–203.2 mm (4–8 in) | Round member, 101.6–273.05 mm (4 in to 10-3/4 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 203.2 mm | 8 in |
Mounting Diameter 2, minimum | 101.6 mm | 4 in |
Mounting Diameter, maximum | 274.32 mm | 10.8 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse