MT-F1607
Base Product: WALL-CABLE-SUPPORTS
Splice for Wall Kit, for four coaxial cable runs
Specifications
Product Classification
Product Type | Splice kit |
General Specifications
Cable Runs, quantity | 4 |
Mounting | Wall coaxial cable support kits |
Dimensions
Height | 127 mm | 5 in |
Width | 127 mm | 5 in |
Length | 304.8 mm | 12 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 1.1 kg | 2.425 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Splice kit |
General Specifications
Cable Runs, quantity | 4 |
Mounting | Wall coaxial cable support kits |
Dimensions
Height | 127 mm | 5 in |
Width | 127 mm | 5 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Hardware | Splices |
Packaging quantity | 1 |
Weight, net | 1.1 kg | 2.425 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse