WB-TK24D
Trapeze Kit, 24 in wide, two rungs
Specifications
Product Classification
Product Type | Trapeze kit |
General Specifications
Application | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 28 |
Hole, quantity | 24 |
Mounting | Waveguide bridge channel |
Rungs, quantity | 1 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 609.6 mm | 24 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Threaded rod | Z-bracket |
Packaging quantity | 1 |
Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Trapeze kit |
General Specifications
Application | Waveguide bridge kit, 24 in |
Cable Runs, quantity | 28 |
Hole, quantity | 24 |
Mounting | Waveguide bridge channel |
Rungs, quantity | 1 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 609.6 mm | 24 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Threaded rod | Z-bracket |
Packaging quantity | 1 |
Weight, net | 5.9 kg | 13.007 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse