WC-SC8D
Z-bracket, Wall Coaxial Cable Support Covers for SnapStak® Snap-in Hangers, 12 coaxial cable runs
Specifications
Product Classification
Product Type | Cover |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Walls |
Dimensions
Height | 228.6 mm | 9 in |
Width | 609.6 mm | 24 in |
Length | 2438.4 mm | 96 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Cover |
Packaging quantity | 1 |
Weight, net | 45.1 kg | 99.428 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cover |
General Specifications
Cable Runs, quantity | 12 |
Mounting | Walls |
Dimensions
Height | 228.6 mm | 9 in |
Width | 609.6 mm | 24 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Cover |
Packaging quantity | 1 |
Weight, net | 45.1 kg | 99.428 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse