Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRU-MOUNTS

Base Product

Remote Radio Mount Kits
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
Configure and display product variants of RRU-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum
RR-B2B-LP RR-B2B-LP
Low Profile RRU Mount Kit for Back-to-Back Mounting of (2) RRUs to Round Members 2-3/8" to 4-1/2" OD
Pipe | 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD CommScope® Remote radio head unit mount 114.300 mm | 4.5 in 60.96 mm | 2.4 in
RR-B2B-LP-LD RR-B2B-LP-LD
Low Profile Light Duty RRU Mount Kit for Back-to-Back Mounting of (2) RRUs to to Round Members 2-3/8" to 4-1/2" OD
Pipe | 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD CommScope® Remote radio head unit mount 114.300 mm | 4.5 in 60.96 mm | 2.4 in
RR-FA2 RR-FA2
Fast Access RRU Mount Kit for Back-to-Back (B2B) Mounting of (2) RRUs to Round, Straight or Tapered members
Round and angle legs CommScope® Remote radio head unit mount 142.24 mm | 5.6 in 60.960 mm | 2.4 in
RR-FA2-A RR-FA2-A
Fast Access RRU Mount Kit for Back-to-Back (B2B) Mounting of (2) RRUs to Round, Straight or Tapered members. With interface plate
Round and angle legs CommScope® Remote radio head unit mount 142.24 mm | 5.6 in 60.960 mm | 2.4 in
RR-FA2-EXT RR-FA2-EXT
Fast Access RRU Mount Kit with Extension for Back-to-Back Mounting of (2) RRUs to Round, Straight or Tapered legs
Round and angle legs Remote radio head unit mount 142.24 mm | 5.6 in 60.960 mm | 2.4 in
RR-FA3 RR-FA3
Fast Access RRU Triple Bracket Mount Kit with 3 sets of brackets for Back-to-Back Mounting of RRUs plus additional equipment to Round, Straight or Tapered legs
Round and angle legs Remote radio head unit mount 142.24 mm | 5.6 in 60.960 mm | 2.4 in
RR-FA4 RR-FA4
RRU Mount Kit for Back-to-Back Mounting of (2) RRUs on up to 5.6" Round, 6" 60 degree or 4.5" 90 Degree Angle
Round and angle legs 215.900 mm | 8.5 in CommScope® Remote radio head unit mount 142.24 mm | 5.6 in 60.960 mm | 2.4 in
Features and Benefits
CommScope offers a full line of RRH/RRU mounts which are designed to securely support radios and help prevent outdoor elements from affecting equipment performance. The RRU brackets mount securely to a wide range of round or angled members to enable mounting to the tower sector frame along with options that attach directly to the tower.

Our popular RR-FA2 Fast Access RRU Mount features an innovative design with removable radio brackets for ease of installation. Removable brackets on the RR-FA2 allow mounting of the brackets to the radio and mounting/adjustment of the base clamp to the tower or antenna mount separately. The RRU with brackets can then be inserted into the installed base clamps for a quick and simple install – plus easy access for radio maintenance later.

Product Classification

Product Type Remote radio head unit mount

Product Classification

Product Type Remote radio head unit mount

Product Specification

Product Specification