Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRU-MOUNTS

Base Product

Remote Radio Mount Kits
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
Configure and display product variants of RRU-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum
860677769-001 860677769-001
Radio Mount interface plate to enable Ericsson 8843/4449/4490/4890/ERS radios to attach to standard radio mounts
254.000 mm | 10 in CommScope® Remote radio head unit mount
DC-EMBT DC-EMBT
Misc Equipment Box Mounting Bracket Kit for Round Members 1" to 4" OD
Round member 609.600 mm | 24 in Bracket kit 101.600 mm | 4 in 25.400 mm | 1 in
MTC4112 | CORE RRU MOUNT MTC4112 | CORE RRU MOUNT
Core RRU Mount with 12" Stand-off - Mounts to Spine on G2 Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
MTC4113 | CORE RRU MOUNT MTC4113 | CORE RRU MOUNT
Core RRU Mount with 24" Stand-off - Mounts to Spine on G2 Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
MTC4128 | Miscellaneous mount for site equipment MTC4128 | Miscellaneous mount for site equipment
Misc Equipment Mounting Bracket for Round Members 2-3/8" to 3-1/2" OD
Pipe | 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD 236.220 mm | 9.3 in Bracket kit 88.900 mm | 3.5 in 60.325 mm | 2.375 in
RR-APEX4 | APEX RRU MOUNT RR-APEX4 | APEX RRU MOUNT
Apex RRU Mount for up to 4 Radios - Mounts to 3-1/2" OD Extended Spine on G2RHDX Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD CommScope® Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
RR-APEX4-A RR-APEX4-A
Apex RRU Mount with "860677769-001" Interface plates for up to 4 Radios - Mounts to 3-1/2" OD Extended Spine on G2RHDX Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD CommScope® Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
RR-B2B-AR RR-B2B-AR
Low Profile Access Ready RRU Mount Kit for Back-to-Back Mounting of (2) RRUs to Round Members 2-3/8" to 3-1/2" OD
Pipe | 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD CommScope® Remote radio head unit mount 88.9 mm | 3.5 in 60.96 mm | 2.4 in
Features and Benefits
CommScope offers a full line of RRH/RRU mounts which are designed to securely support radios and help prevent outdoor elements from affecting equipment performance. The RRU brackets mount securely to a wide range of round or angled members to enable mounting to the tower sector frame along with options that attach directly to the tower.

Our popular RR-FA2 Fast Access RRU Mount features an innovative design with removable radio brackets for ease of installation. Removable brackets on the RR-FA2 allow mounting of the brackets to the radio and mounting/adjustment of the base clamp to the tower or antenna mount separately. The RRU with brackets can then be inserted into the installed base clamps for a quick and simple install – plus easy access for radio maintenance later.

Product Classification

Product Type Remote radio head unit mount

Product Classification

Product Type Remote radio head unit mount

Product Specification

Product Specification