Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ICE-CANOPIES

Base Product

Ice Canopies
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
Configure and display product variants of ICE-CANOPIES by selecting options

Loading...
Product
Length Width Product Type Weight, net
860677547-001 860677547-001
Custom Ice Canopy, 10 ft x 10 ft, four 10 ft 10 in base shoe pipes with Centered Canopy
3048 mm | 120 in 3048 mm | 120 in Ice canopies and shields
EQ-P0812-B-IC-P EQ-P0812-B-IC-P
Ice canopy, 8 ft x 12 ft Platform Mounted for EQ-P0812 (Platform not included)
2438.400 mm | 96 in 3657.600 mm | 144 in Ice canopies and shields 353.14 kg | 778.540 lb
EQ-P1010-B-IC-P EQ-P1010-B-IC-P
Ice canopy, 10 ft x 10 ft Platform Mounted for EQ-P1010 (Platform not included)
3048 mm | 120 in 3048 mm | 120 in Ice canopies and shields 303.87 kg | 669.918 lb
IC-0410-B IC-0410-B
Ice Canopy, 4 ft x 10 ft, four 13 ft 4 in burial pipes
1219.200 mm | 48 in 3048 mm | 120 in Ice canopies and shields
IC-0410-S IC-0410-S
Ice Canopy, 4 ft x 10 ft, four 10 ft 6 in base shoe pipes
1219.200 mm | 48 in 3048 mm | 120 in Ice canopies and shields
IC-0610-B IC-0610-B
Ice Canopy, 6 ft x 10 ft, four 13 ft 4 in burial pipes
1828.8 mm | 72 in 3048 mm | 120 in Ice canopies and shields 283.5 kg | 625.01 lb
IC-0610-S IC-0610-S
Ice Canopy, 6 ft x 10 ft, four 10 ft 6 in base shoe pipes
1828.8 mm | 72 in 3048 mm | 120 in Ice canopies and shields 324.3 kg | 714.958 lb
IC-0612-B IC-0612-B
Ice Canopy, 6 ft x 12 ft, four 13 ft 4 in burial pipes
1828.8 mm | 72 in 3657.6 mm | 144 in Ice canopies and shields 294.8 kg | 649.922 lb
Features and Benefits
Ice Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification