MTC405312
8x8 & 8x12 Platform Cabinet Mounting Channel Support Kit (Qty 2)
Specifications
Product Classification
Product Type | Support kit |
Dimensions
Width | 132.08 mm | 5.2 in |
Length | 1206.5 mm | 47.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bolts | Supports |
Packaging quantity | 2 |
Weight, net | 19.5 kg | 42.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Support kit |
Dimensions
Width | 132.08 mm | 5.2 in |
Length | 1206.5 mm | 47.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bolts | Supports |
Packaging quantity | 2 |
Weight, net | 19.5 kg | 42.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse