MD-IS2
Microwave Antenna Ice Shield for 2 ft antennas
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 304.8 mm | 12 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Weight, net | 19.1 kg | 42.108 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 114.3 mm (4-1/2 in) OD |
Dimensions
Height | 304.8 mm | 12 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Weight, net | 19.1 kg | 42.108 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse