MT-640
Banding, stainless steel, 1/2 in, 100 ft
Specifications
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 0 mm | 0 in |
Width | 12.7 mm | 0.5 in |
Length | 30480 mm | 1200 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 0 mm | 0 in |
Width | 12.7 mm | 0.5 in |
Length | 30480 mm | 1200 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse