MTC9674KEY
Impact Key for buss bar kit, four tamper resistant bolts
Specifications
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 50.8 mm | 2 in |
Width | 25.4 mm | 1 in |
Length | 50.8 mm | 2 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Bolts |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 50.8 mm | 2 in |
Width | 25.4 mm | 1 in |
Length | 50.8 mm | 2 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Included | Bolts |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse