MTC9674TS412
Universal Tamper Resistant Buss Bar with shelter bracket, 1/4 in x 4 in x 12 in
Specifications
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 25.4 mm | 1 in |
Width | 101.6 mm | 4 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding bar | Shelter bracket |
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ground buss bar |
Dimensions
Height | 25.4 mm | 1 in |
Width | 101.6 mm | 4 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Grounding bar | Shelter bracket |
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse