TW-50
Tie Wraps, black nylon
Specifications
Product Classification
Product Type | Tie wrap |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 330.2 mm | 13 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Included | Tie wrap |
Packaging quantity | 50 |
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tie wrap |
Dimensions
Height | 25.4 mm | 1 in |
Width | 25.4 mm | 1 in |
Length | 330.2 mm | 13 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Included | Tie wrap |
Packaging quantity | 50 |
Weight, net | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse