MC-DPM2-84
Monopole Co-location Dual Pipe Mount Kit, 4 ft 9 in face, includes pipe
Specifications
Product Classification
Product Type | Co-location dual pipe mount kit |
General Specifications
Pipe, quantity | 2 |
Sectors, quantity | 1 |
Dimensions
Height | 2133.6 mm | 84 in |
Face Width | 1.463 m | 4.8 ft |
Width | 1447.8 mm | 57 in |
Length | 355.6 mm | 14 in |
Pipe Length | 2133.6 mm | 84 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 355.6 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Dual pipe frames | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 67.993 kg | 149.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Co-location dual pipe mount kit |
General Specifications
Pipe, quantity | 2 |
Sectors, quantity | 1 |
Dimensions
Height | 2133.6 mm | 84 in |
Face Width | 1.463 m | 4.8 ft |
Width | 1447.8 mm | 57 in |
Length | 355.6 mm | 14 in |
Pipe Length | 2133.6 mm | 84 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 355.6 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Dual pipe frames | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 67.993 kg | 149.9 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse