MT-524
Bulk Angle, 2 in x 2 in x 3/16 in, 20 ft
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 50.8 mm | 2 in |
Angle Depth | 50.8 mm | 2 in |
Angle Width | 50.8 mm | 2 in |
Width | 50.8 mm | 2 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 5.08 mm | 0.2 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 15.9 kg | 35.053 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 50.8 mm | 2 in |
Angle Depth | 50.8 mm | 2 in |
Angle Width | 50.8 mm | 2 in |
Width | 50.8 mm | 2 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 5.08 mm | 0.2 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 15.9 kg | 35.053 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse