P40-278X096
Base Product: GALV-STEEL-PIPE
VZWSMART 96" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Thickness | 5.156 mm | 0.203 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20.86 kg | 45.988 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Plain end pipe |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Thickness | 5.156 mm | 0.203 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20.86 kg | 45.988 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse