Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ST-BSP40

Ballast Pole, 40 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Bolt-together ballast tray foundation
  • No digging required
  • Removable step pegs
  • Collar mounting

Product Classification

Product Type Monopole

General Specifications

Application Multi-point telecommunications | Point-to-point communications
Equipment Load Rating 18 in microwave reflector | Omni antenna | Telecommunications unit
Foundation Non-penetrating above ground design with aggregate fill
Monopole Capability Type Medium duty
Monopole Design Round conical
Optional Accessories Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts

Dimensions

Height 12.192 m | 40 ft
Mounting Diameter, maximum 304.8 mm | 12 in
Mounting Diameter, minimum 160.02 mm | 6.3 in
Base Area 8 ft x 8 ft

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ballast tray | Ground tab | Hand holes | Lightning rod | Monopole | Safety climb systems | Safety-climb | Step pegs
Packaging quantity 1
Weight, net 405.1 kg | 893.092 lb

Product Classification

Product Type Monopole

General Specifications

Application Multi-point telecommunications | Point-to-point communications
Equipment Load Rating 18 in microwave reflector | Omni antenna | Telecommunications unit
Foundation Non-penetrating above ground design with aggregate fill
Monopole Capability Type Medium duty
Monopole Design Round conical
Optional Accessories Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts

Dimensions

Height 12.192 m | 40 ft
Mounting Diameter, maximum 304.8 mm | 12 in
Mounting Diameter, minimum 160.02 mm | 6.3 in
Base Area 8 ft x 8 ft

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ballast tray | Ground tab | Hand holes | Lightning rod | Monopole | Safety climb systems | Safety-climb | Step pegs
Packaging quantity 1
Weight, net 405.1 kg | 893.092 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification