Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ST-SVP30

Solar/Video Embedded Communication Pole, 30 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Hinged design
  • No climbing necessary for equipment installation
  • Single person service
  • Secure locking

Product Classification

Product Type Monopole

General Specifications

Application Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance
Equipment Load Rating Omni antenna | Solar panel | Telecommunications unit
Foundation Embedded
Monopole Capability Type Light duty
Monopole Design Round conical
Optional Accessories Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts

Dimensions

Height 9.144 m | 30 ft
Mounting Diameter, maximum 208.28 mm | 8.2 in
Mounting Diameter, minimum 83.82 mm | 3.3 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ground tab | Hand holes | Lightning rod | Monopole
Packaging quantity 1
Weight, net 120 kg | 264.554 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Monopole

General Specifications

Application Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance
Equipment Load Rating Omni antenna | Solar panel | Telecommunications unit
Foundation Embedded
Monopole Capability Type Light duty
Monopole Design Round conical
Optional Accessories Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts

Dimensions

Height 9.144 m | 30 ft
Mounting Diameter, maximum 208.28 mm | 8.2 in
Mounting Diameter, minimum 83.82 mm | 3.3 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Ground tab | Hand holes | Lightning rod | Monopole
Packaging quantity 1
Weight, net 120 kg | 264.554 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification