ST-SVP40
Solar/Video Embedded Communication Pole, 40 ft
Features and Benefits
- Hinged design
- No climbing necessary for equipment installation
- Single person service
- Secure locking
Specifications
Product Classification
Product Type | Monopole |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Embedded |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts |
Dimensions
Height | 12.192 m | 40 ft |
Mounting Diameter, maximum | 276.86 mm | 10.9 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 211.1 kg | 465.395 lb |
Product Classification
Product Type | Monopole |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Embedded |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts |
Dimensions
Height | 12.192 m | 40 ft |
Mounting Diameter, maximum | 276.86 mm | 10.9 in |
Mounting Diameter, minimum | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 211.1 kg | 465.395 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse