MTC38523
Base Product: MOUNT-REINFORCEMENT-KITS
Field Adjustable Monopole Load Distribution Reinforcement Kit, 3 Sector, 10" to 30" OD, 10' Adustable Kicker
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 3048 mm | 120 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 202.438 kg | 446.3 lb |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 3048 mm | 120 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 202.438 kg | 446.3 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse