VZWSMART-SFK4 | T-ARM KIT
T-ARM KIT
Features and Benefits
Reinforcement Arm/Rotating T-Arm Kit, 3” x 3” x 72” Square Tube with hardware for 3-1/2” OD Horizontal, 1 sector. Attaches to VZWSMART-PLK7 collar (not included).
Specifications
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Ring mount | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse