Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-DSF12-4-96

Base Product: RT-SERIES-PENETRATING-FRAMES

High Capacity DUAL Penetrating Roof Frame, 12 ft face, four 2-7/8 in OD x 96 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Penetrating
Pipe, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.810 m | 12.5 ft
Width 3810.000 mm | 150 in
Length 1.311 m | 4.3 ft
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame | Plain end pipes

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Penetrating
Pipe, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.810 m | 12.5 ft
Width 3810.000 mm | 150 in
Length 1.311 m | 4.3 ft
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame | Plain end pipes

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification