Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TRIPOD-MOUNTS

Base Product

Tripod Mounts
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
Product Variants

Configure and display product variants of TRIPOD-MOUNTS by selecting options

Loading...
Product
Pipe, quantity Portfolio Product Type Pipe Length Pipe Outer Diameter Mounting
TP-G238-72 TP-G238-72
Universal Tripod Mount, 2-3/8 in OD x 72 in pipe
1 Tripod mount 1828.8 mm | 72 in 60.96 mm | 2.4 in Surfaces
TP-G238-96 TP-G238-96
Universal Tripod Mount, 2-3/8 in OD x 96 in pipe
1 Tripod mount 2438.4 mm | 96 in 60.96 mm | 2.4 in Surfaces
TP-G238-B TP-G238-B
Universal Tripod Mount, base only, pipe not included
0 Tripod mount 0.000 mm | 0 in 60.96 mm | 2.4 in Surfaces
TP-G300-126 TP-G300-126
Universal Tripod Mount, 2-7/8 in OD x 126 in (73 mm OD x 3.2 m)
1 Tripod mount 3200.4 mm | 126 in 73.66 mm | 2.9 in Non-penetrating | Surfaces
TP-G300-96 TP-G300-96
Universal Tripod Mount, 2-7/8 in OD x 96 in (73 mm OD x 2.4 m)
1 Tripod mount 2438.4 mm | 96 in 73.66 mm | 2.9 in Non-penetrating | Surfaces
TP-G300-B TP-G300-B
Universal Tripod Base Kit for 2-7/8 in - 3-1/2 in OD pipes
0 Tripod mount 0.000 mm | 0 in 73.66 mm | 2.9 in | 88.9 mm | 3.5 in Non-penetrating | Surfaces
TP-G312-126 TP-G312-126
Universal Tripod Mount, 3-1/2 in OD x 126 in (88.9 mm OD x 3.2 m)
1 Tripod mount 3200.4 mm | 126 in 88.9 mm | 3.5 in Non-penetrating | Surfaces
TP-G312-96 TP-G312-96
Universal Tripod Mount, 3-1/2 in OD x 96 in (88.9 mm OD x 2.4 m)
1 Tripod mount 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating | Surfaces

Product Classification

Product Type Tripod mount

Product Classification

Product Type Tripod mount

Product Specification

Product Specification