Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MTC3155 MTC3155
Plain End Pipe, 3-1/2 in OD x 132 in x .300" A500C 46Ksi
3352.800 mm | 132 in 7.620 mm | 0.3 in Plain end pipe 3352.800 mm | 132 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MTC333912 MTC333912
Plain End Pipe, 3-1/2 in OD x 84 in x .216" A500C 46Ksi
2133.600 mm | 84 in 5.486 mm | 0.216 in Plain end pipe 2133.600 mm | 84 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MTC3506126 MTC3506126
Plain End Pipe, 4 in OD x 126 in x .226" A500C 46Ksi
3200.400 mm | 126 in 5.740 mm | 0.226 in Plain end pipe 3200.400 mm | 126 in 101.600 mm | 4 in 1 A500 | Hot dip galvanized steel
MTC406814 MTC406814
Plain End Pipe, 2-7/8 in OD x 18 in x .120" A500C 46Ksi
454.152 mm | 17.88 in 3.048 mm | 0.12 in Plain end pipe 454.152 mm | 17.88 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MTC4072-0410-00 MTC4072-0410-00
Plain End Pipe, 2-7/8 in OD x 24 in x .120" A500C 46Ksi
609.600 mm | 24 in 3.048 mm | 0.12 in Plain end pipe 609.600 mm | 24 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MTC547126216 MTC547126216
Plain End Pipe, 3-1/2 in OD x 126 in x .216" A500C 46Ksi
3200.400 mm | 126 in 5.486 mm | 0.216 in Plain end pipe 3200.400 mm | 126 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MTC547150216 MTC547150216
Plain End Pipe, 3-1/2 in OD x 150 in x .216" A500C 46Ksi
3810.000 mm | 150 in 5.486 mm | 0.216 in Plain end pipe 3810.000 mm | 150 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MTC547160216 MTC547160216
Plain End Pipe, 3-1/2 in OD x 160 in x .216" A500C 46Ksi
4064.000 mm | 160 in 5.486 mm | 0.216 in Plain end pipe 4064.000 mm | 160 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification