Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MTC981703 MTC981703
Plain End Pipe, 3-1/2 in OD x 144 in x .300" A500C 46Ksi
3657.600 mm | 144 in 7.620 mm | 0.3 in Plain end pipe 3657.600 mm | 144 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MTC987205 MTC987205
Plain End Pipe, 4-1/2 in OD x 174 in x .237" A500C 46Ksi
4419.6 mm | 174 in 6.020 mm | 0.237 in Plain end pipe 4419.6 mm | 174 in 114.3 mm | 4.5 in 1 A500 | Hot dip galvanized steel
P40-238X048 P40-238X048
VZWSMART 48" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
1219.200 mm | 48 in 3.912 mm | 0.154 in CommScope® Plain end pipe 1219.200 mm | 48 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-238X072 P40-238X072
VZWSMART 72" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
1828.800 mm | 72 in 3.912 mm | 0.154 in CommScope® Plain end pipe 1828.800 mm | 72 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-238X096 P40-238X096
VZWSMART 96" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
2438.400 mm | 96 in 3.912 mm | 0.154 in CommScope® Plain end pipe 2438.400 mm | 96 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-238X120 P40-238X120
VZWSMART 120" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
3048.000 mm | 120 in 3.912 mm | 0.154 in CommScope® Plain end pipe 3048.000 mm | 120 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-238X126 P40-238X126
VZWSMART 126" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
3200.400 mm | 126 in 3.912 mm | 0.154 in CommScope® Plain end pipe 3200.400 mm | 126 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-238X150 P40-238X150
VZWSMART 150" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
3810.000 mm | 150 in 3.912 mm | 0.154 in CommScope® Plain end pipe 3810.000 mm | 150 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification