Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
P40-238X174 P40-238X174
VZWSMART 174" PIPE 2 SCH40 (2.375" OD X 0.154" THK)
4419.600 mm | 174 in 3.912 mm | 0.154 in CommScope® Plain end pipe 4419.600 mm | 174 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
P40-278X048 P40-278X048
VZWSMART 48" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
1219.200 mm | 48 in 5.156 mm | 0.203 in CommScope® Plain end pipe 1219.200 mm | 48 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X072 P40-278X072
VZWSMART 72" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
1828.800 mm | 72 in 5.156 mm | 0.203 in CommScope® Plain end pipe 1828.800 mm | 72 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X096 P40-278X096
VZWSMART 96" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
2438.400 mm | 96 in 5.156 mm | 0.203 in CommScope® Plain end pipe 2438.400 mm | 96 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X120 P40-278X120
VZWSMART 120" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
3048.000 mm | 120 in 5.156 mm | 0.203 in CommScope® Plain end pipe 3048.000 mm | 120 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X126 P40-278X126
VZWSMART 126" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
3200.400 mm | 126 in 5.156 mm | 0.203 in CommScope® Plain end pipe 3200.400 mm | 126 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X150 P40-278X150
VZWSMART 150" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
3810.000 mm | 150 in 5.156 mm | 0.203 in CommScope® Plain end pipe 3810.000 mm | 150 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
P40-278X174 P40-278X174
VZWSMART 174" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)
4419.600 mm | 174 in 5.156 mm | 0.203 in CommScope® Plain end pipe 4419.600 mm | 174 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification