Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT-537-186 MT-537-186
Plain End Pipe, 2-3/8 in OD x 186 in .120" A500C 46Ksi
4724.4 mm | 186 in 3.048 mm | 0.12 in Plain end pipe 4572 mm | 180 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-537 MT-537
Plain End Pipe, 2-3/8 in OD x 126 in .120" A500C 46Ksi
3200.4 mm | 126 in 3.048 mm | 0.12 in Plain end pipe 3200.4 mm | 126 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MF130165 MF130165
Plain End Pipe, 3-1/2 in OD x 160 in x .165" A500C 46Ksi
4064.000 mm | 160 in 4.191 mm | 0.165 in Plain end pipe 4064.000 mm | 160 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
74916-2-001-114 74916-2-001-114
Custom MOSAIC® Antenna Pipe, 2-7/8 in OD x 114 in
2895.600 mm | 114 in 3.912 mm | 0.154 in Plain end pipe 2895.600 mm | 114 in 73.025 mm | 2.875 in 1 A500 | Hot dip galvanized steel
74916-1-001-114 74916-1-001-114
Custom Mosaic Antenna Pipe, 2-3/8 in OD x 114 in
2895.600 mm | 114 in 3.912 mm | 0.154 in Plain end pipe 2895.600 mm | 114 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification