Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT-546 MT-546
Plain End Pipe, 2-7/8 in OD x 21 ft .203" A500C 46Ksi
6400.8 mm | 252 in 5.156 mm | 0.203 in Plain end pipe 6400.8 mm | 252 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT-546-126 MT-546-126
Plain End Pipe, 2-7/8 in OD x 126 in x .203" A500C 46Ksi
3200.4 mm | 126 in 5.156 mm | 0.203 in Plain end pipe 3200.4 mm | 126 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT-546-150 MT-546-150
Plain End Pipe, 2-7/8 in OD x 150 in x .203" A500C 46Ksi
3810 mm | 150 in 5.156 mm | 0.203 in Plain end pipe 3810 mm | 150 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT-546-174 MT-546-174
Plain End Pipe, 2-7/8 in OD x 174 in x .203" A500C 46Ksi
4419.600 mm | 174 in 5.156 mm | 0.203 in Plain end pipe 4419.600 mm | 174 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT-546-48 MT-546-48
Plain End Pipe, 2-7/8 in OD x 48 in x .203" A500C 46Ksi
1219.2 mm | 48 in 5.156 mm | 0.203 in Plain end pipe 1219.2 mm | 48 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT-547 MT-547
Plain End Pipe, 3-1/2 in OD x 21 ft x .165" A500C 46Ksi
6400.8 mm | 252 in 4.191 mm | 0.165 in Plain end pipe 6400.8 mm | 252 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT-547-108 MT-547-108
Plain End Pipe, 3-1/2 in OD x 108 in x .165" A500C 46Ksi
2743.2 mm | 108 in 4.191 mm | 0.165 in Plain end pipe 2743.2 mm | 108 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT-547-126 MT-547-126
Plain End Pipe, 3-1/2 in OD x 126 in x .165" A500C 46Ksi
3200.4 mm | 126 in 4.191 mm | 0.165 in Plain end pipe 3200.4 mm | 126 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification