Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT21601 MT21601
Plain End Pipe, 3-1/2 in OD x 150 in x .165" A500C 46Ksi
3810.000 mm | 150 in 4.191 mm | 0.165 in Plain end pipe 3810.000 mm | 150 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT537174 MT537174
Plain End Pipe, 2-3/8 in OD x 174 in .120" A500C 46Ksi
4419.600 mm | 174 in 3.048 mm | 0.12 in Plain end pipe 4419.600 mm | 174 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT537198 MT537198
Plain End Pipe, 2-3/8 in OD x 198 in .120" A500C 46Ksi
5029.200 mm | 198 in 3.048 mm | 0.12 in Plain end pipe 5029.200 mm | 198 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT546084120 MT546084120
Plain End Pipe, 2-7/8 in OD x 84 in x .120" A500C 46Ksi
2133.600 mm | 84 in 3.048 mm | 0.12 in Plain end pipe 2133.600 mm | 84 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546096276 MT546096276
Plain End Pipe, 2-7/8 in OD x 96 in x .276" A500C 46Ksi
2438.400 mm | 96 in 7.010 mm | 0.276 in Plain end pipe 2438.400 mm | 96 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546114120 MT546114120
Plain End Pipe, 2-7/8 in OD x 114 in x .120" A500C 46Ksi
2895.600 mm | 114 in 3.048 mm | 0.12 in Plain end pipe 2895.600 mm | 114 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546120 MT546120
Plain End Pipe, 2-7/8 X 120" X .203" A500C 46Ksi
3048.000 mm | 120 in 5.156 mm | 0.203 in CommScope® Plain end pipe 3048.000 mm | 120 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546120120 MT546120120
Plain End Pipe, 2-7/8 in OD x 120 in x .120" A500C 46Ksi
3048.000 mm | 120 in 3.048 mm | 0.12 in Plain end pipe 3048.000 mm | 120 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification