Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Product Variants

Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT547120 MT547120
Plain End Pipe, 3-1/2 in OD x 120 in x .165" A500C 46Ksi
3048.000 mm | 120 in 4.191 mm | 0.165 in Plain end pipe 3048.000 mm | 120 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT547100 MT547100
Plain End Pipe, 3-1/2 in OD x 100 in x .165" A500C 46Ksi
2540.000 mm | 100 in 4.191 mm | 0.165 in Plain end pipe 2540.000 mm | 100 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT54696120 MT54696120
Plain End Pipe, 2-7/8 in OD x 96 in x .120" A500C 46Ksi
2438.400 mm | 96 in 3.048 mm | 0.12 in CommScope® Plain end pipe 2438.400 mm | 96 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT54696 MT54696
Plain End Pipe, 2-7/8 in OD x 96 in x .203" A500C 46Ksi
2438.4 mm | 96 in 5.156 mm | 0.203 in Plain end pipe 2438.4 mm | 96 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT54684 MT54684
Plain End Pipe, 2-7/8 in OD x 84 in x .203" A500C 46Ksi
2133.6 mm | 84 in 5.156 mm | 0.203 in Plain end pipe 2133.6 mm | 84 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT54672 MT54672
Plain End Pipe, 2-7/8 in OD x 72 in x .203" A500C 46Ksi
1828.8 mm | 72 in 5.156 mm | 0.203 in Plain end pipe 1828.8 mm | 72 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546252276 MT546252276
Plain End Pipe, 2-7/8 in OD x 252 in x .276" A500C 46Ksi
6400.800 mm | 252 in 7.010 mm | 0.276 in Plain end pipe 6400.800 mm | 252 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546174276 MT546174276
Plain End Pipe, 2-7/8 in OD x 174 in x .276" A500C 46Ksi
4419.600 mm | 174 in 7.010 mm | 0.276 in Plain end pipe 4419.600 mm | 174 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification