Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT547174300 MT547174300
Plain End Pipe, 3-1/2 in OD x 174 in x .300" A500C 46Ksi
4419.600 mm | 174 in 7.620 mm | 0.3 in Plain end pipe 4419.600 mm | 174 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT547216 MT547216
Plain End Pipe, 3-1/2 in OD x 216 in x .165" A500C 46Ksi
5486.400 mm | 216 in 4.191 mm | 0.165 in Plain end pipe 5486.400 mm | 216 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT54772 MT54772
Plain End Pipe, 3-1/2 in OD x 72 in x .165" A500C 46Ksi
1828.8 mm | 72 in 4.191 mm | 0.165 in Plain end pipe 1828.8 mm | 72 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT54775 MT54775
Plain End Pipe, 3-1/2 in OD x 75 in x .165" A500C 46Ksi
1905.000 mm | 75 in 4.191 mm | 0.165 in Plain end pipe 1905.000 mm | 75 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT54784 MT54784
Plain End Pipe, 3-1/2 in OD x 84 in x .165" A500C 46Ksi
2133.6 mm | 84 in 4.191 mm | 0.165 in Plain end pipe 2133.6 mm | 84 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT54796 MT54796
Plain End Pipe, 3-1/2 in OD x 96 in x .165" A500C 46Ksi
2438.4 mm | 96 in 4.191 mm | 0.165 in Plain end pipe 2438.4 mm | 96 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT651096154 MT651096154
Plain End Pipe, 2-3/8 in OD x 96 in .154" A500C 46Ksi
2438.400 mm | 96 in 3.912 mm | 0.154 in Plain end pipe 2438.4 mm | 96 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651096218 MT651096218
Plain End Pipe, 2-3/8 in OD x 96 in .218" A500C 46Ksi
2438.400 mm | 96 in 5.537 mm | 0.218 in Plain end pipe 2438.400 mm | 96 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification